??
Catalog navigation
CAD model selection
Selectable products: 20
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
91 Series - Threaded Stud - Ball Transfer Units
Bill of material
9134_INCH
PART
9134
u
MAT
Material
LOAD
850
u
lbs
BALL
1
u
Inch
A
2.000
u
Inch
B
1.988
u
Inch
C
0.252
u
Inch
D
1.000
u
Inch
E
0.236
u
Inch
F
1/2'' UNF
u
Inch
W
WEIGHT
1.235
u
lbs
Previews
3D
Dimension
2D
Download CAD models