??
Catalog navigation
CAD model selection
Selectable products: 10
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
92 Series - Flange Mounted - Ball Transfer Units
Bill of material
9230_INCH
PART
9230
u
MAT
Material
LOAD
850
u
lbs
BALL
1.000
u
Inch
A
1.969
u
Inch
B
1.752
u
Inch
C
0.252
u
Inch
DXD
D x D
3
u
Inch
EXE
E x E
2.280
u
Inch
F
0.252
u
Inch
G
4 x 0.318
u
Inch
W
WEIGHT
1.499
u
lbs
Previews
3D
Dimension
2D
Download CAD models