??
Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
98 Series - Tolerance Ring - Ball Transfer Units
Bill of material
9820_INCH
PART
9820
u
MAT
Material
LOAD
500
u
lbs
BALL
1
u
Inch
A
1.772
u
Inch
B
0.591
u
Inch
C
0.551
u
Inch
D
1.575
u
Inch
E
1.929
u
Inch
F
0.272
u
Inch
W
WEIGHT
0.838
u
lbs
Previews
3D
Dimension
2D
Download CAD models