??
Catalog navigation
CAD model selection
Selectable products: 9
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
LD Series - Saturn Type - Ball Transfer Units
Bill of material
LD23_INCH
PART
LD23
u
MAT
LOAD
265 lbs
BALL
1 Inch
A
1.772
u
Inch
B
0.386
u
Inch
C
0.244
u
Inch
D
1.299
u
Inch
E
0.705
u
Inch
F
0.142
u
Inch
G
1.535
u
Inch
H
3 x 0.137
u
Inch
W
WEIGHT
0.212 lbs
Previews
3D
Dimension
2D
Download CAD models