??
Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
LF Series - Flange Mounted 2 & 4 Hole - Ball Transfer Units
Bill of material
LF25_INCH
PART
LF25
u
MAT
LOAD
125 lbs
BALL
1
u
Inch
A
1.654
u
Inch
B
1.189
u
Inch
C
0.311
u
Inch
D
2.751 x 2
u
Inch
E
2.188
u
Inch
F
2 x 0.22
u
Inch
W
WEIGHT
0.311 lbs
Previews
3D
Dimension
2D
Download CAD models