??
Catalog navigation
CAD model selection
Selectable products: 6
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
MI Series - Internal Thread Fixing - Ball Transfer Units
Bill of material
MI22_INCH
PART
MI22
u
MAT
Material
LOAD
397 lbs
BALL
1
u
Inch
A
1.417
u
Inch
B
1.594
u
Inch
C
1.417
u
Inch
D
0.177
u
Inch
E
M8 x 1.25
u
F
0.394
u
Inch
W
WEIGHT
0.560 lbs
Previews
3D
Dimension
2D
Download CAD models