??
Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
MM Series - Housed Spring Loaded - Ball Transfer Units
Bill of material
MM22_INCH
PART
MM22
u
MAT
Material
SL
SUPORTS LOAD
154
u
lbs
DF
DEFLECTION
0.177
u
Inch
LOADMD
LOAD AT MAX DEFLECTION
198
u
lbs
BALL
1
u
Inch
A
1.535
u
Inch
B
2.283
u
Inch
C
1.969
u
Inch
D
0.551
u
Inch
E
2.106
u
Inch
W
WEIGHT
0.816
u
lbs
Previews
3D
Dimension
2D
Download CAD models