??
Catalog navigation
CAD model selection
Selectable products: 10
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
MSP Series - Bolt Fitting - Ball Transfer Units
Bill of material
MSP14_INCH
PART
MSP14
u
MAT
Material
LOAD
132 lbs
BALL
1
u
Inch
A
0.945
u
Inch
B
1.280
u
Inch
C
0.807
u
Inch
D
0.154
u
Inch
E
0.472
u
Inch
F
M6 x 0.039
u
Inch
W
WEIGHT
0.121 lbs
Previews
3D
Dimension
2D
Download CAD models