??
Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
R15/R22/R30 - BALL TRANSFER RAIL
Bill of material
R15-15.748_INCH
BALL
1 Inch
PART
R15-15.748
RL
Rail length
Inch
BS
Number of ball units @ Spacing
10 @ 1.574 mm
MAT
Material
ML
Max load per ball
130 kg
LOAD
Max load
1300 lbs
A
Rail width
1.575
u
Inch
B
Fitted height
1.358
u
Inch
C
Rail height
0.984 Inch
Previews
3D
Dimension
2D
Download CAD models