??
User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
F1/F2 - BALL TRANSFER TABLE
Bill of material
Ball transfer table F1-1-31.102-L22-K
PART
Ball transfer table F1-1-31.102-L22-K
TT
Table type
H
Height
PT
Plate type
LOAD
662
Previews
3D
Dimension
2D
Download CAD models