??
Catalog navigation
CAD model selection
Selectable products: 29
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
94 Series - External Spring Loaded - Ball Transfer Units
Bill of material
9430_INCH
PART
9430
u
MAT
Material
BALL
1
u
Inch
PRELOAD
200
u
lbs
MAXDA
MAX DEFLECTION ADVISED
0.303
u
Inch
LOADMD
LOAD AT MAX DEFLECTION
730
u
lbs
A
2.000
u
Inch
B
3.181
u
Inch
C
3.752
u
Inch
D
0.756
u
Inch
E
1.500
u
Inch
FH
FIXING HOLES (PCD)
3 x M6
u
G
0.252
u
Inch
W
Weight
1.455 lbs
Previews
3D
Dimension
2D
Download CAD models