??
Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
96 Series - Flange Socket Spring Loaded - Ball Transfer Units
Bill of material
9620_INCH
PART
9620
u
MAT
Material
SL
SUPORTS LOAD
200
u
lbs
DF
DEFLECTION
0.189
u
Inch
LOADMD
LOAD AT MAX DEFLECTION
414
u
lbs
BALL
1
u
Inch
A
2.000
u
Inch
B
2.185
u
Inch
C
0.236
u
Inch
D
3.150
u
Inch
E
(PCD)
2.559
u
Inch
F
COUNTERSUNK
3 x 0.24
u
Inch
Previews
3D
Dimension
2D
Download CAD models