??
Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
OC 100 - PLASTIC CASTERS
Bill of material
OC 100_INCH
PART
OC 100
u
MAXLOAD
MAX LOAD
175 lbs
BALL
4 Inch
A
5.629 Inch
B
5.964 Inch
C
1.141 Inch
D
2.283 Inch
E
0.984 Inch
F
M12 x 0.068 Inch
G
1.811 Inch
W
WEIGHT
1.69
u
lbs
Previews
3D
Dimension
2D
Download CAD models