??
Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
OC 30 - PLASTIC CASTERS
Bill of material
OC 30_INCH
PART
OC 30
u
MAXLOAD
MAX LOAD
66 lbs
BALL
1 Inch
A
2.512 Inch
B
2.106
u
Inch
C
0.354
u
Inch
D
0.984
u
Inch
E
0.512
u
Inch
W
WEIGHT
0.287
u
lbs
Previews
3D
Dimension
2D
Download CAD models