??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
OC 55 - PLASTIC CASTERS
Bill of material
OC 55_INCH
PART
OC 55
u
MAXLOAD
MAX LOAD
130 lbs
BALL
2 Inch
A
2.992 Inch
B
3.307 Inch
C
0.551 Inch
D
1.633 Inch
E
0.590 Inch
F
M10 x 0.059 Inch
G
1.358
u
Inch
W
WEIGHT
0.48
u
lbs
Previews
3D
Dimension
2D
Download CAD models