??
Catalog navigation
CAD model selection
Selectable products: 15
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
90 Series - Plain Fit - Ball Transfer Units
Bill of material
9030
PART
9030
u
MAT
Material
LOAD
385
u
kg
BALL
25
u
mm
A
50.0
u
mm
B
44.5
u
mm
C
6.4
u
mm
W
WEIGHT
0.50
u
kg
Previews
3D
Dimension
2D
Download CAD models