??
Catalog navigation
CAD model selection
Selectable products: 20
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
91 Series - Threaded Stud - Ball Transfer Units
Bill of material
9134
PART
9134
u
MAT
Material
LOAD
385
u
kg
BALL
25
u
mm
A
50.8
u
mm
B
50.5
u
mm
C
6.4
u
mm
D
25.4
u
mm
E
6
u
mm
F
1/2'' UNF
u
mm
W
WEIGHT
0.56
u
kg
Previews
3D
Dimension
2D
Download CAD models