??
Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
98 Series - Tolerance ring - Ball Transfer Units
Bill of material
9820
PART
9820
u
MAT
Material
LOAD
225
u
kg
BALL
25
u
mm
A
45
u
mm
B
15
u
mm
C
14
u
mm
D
40
u
mm
E
49
u
mm
F
6.9
u
mm
W
WEIGHT
0.380
u
kg
Previews
3D
Dimension
2D
Download CAD models