??
Catalog navigation
CAD model selection
Selectable products: 9
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
LD Series - Saturn type - Ball Transfer Units
Bill of material
LD23
PART
LD23
u
MAT
LOAD
120 kg
BALL
23
u
mm
A
45.0
u
mm
B
9.8
u
mm
C
6.2
u
mm
D
33.0
u
mm
E
17.9
u
mm
F
3.6
u
mm
G
39.0
u
mm
H
3 x 3.5
u
mm
W
WEIGHT
0.096 kg
Previews
3D
Dimension
2D
Download CAD models