??
Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
LF Series - Flange mounted 2 & 4 Hole - Ball Transfer Units
Bill of material
LF25
PART
LF25
u
MAT
LOAD
55 kg
BALL
25
u
mm
A
42.0
u
mm
B
30.2
u
mm
C
7.9
u
mm
D
69.9 x 50.8
u
mm
E
55.6
u
mm
F
2 x 5.6 Ø
u
mm
W
WEIGHT
0.141 kg
Previews
3D
Dimension
2D
Download CAD models