??
Catalog navigation
CAD model selection
Selectable products: 10
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
MG Series - Plain Fitting - Ball Transfer Units
Bill of material
MG22
PART
MG22
u
MAT
Material
LOAD
180 kg
BALL
22
u
mm
A
36
u
mm
B
30.5
u
mm
C
26.0
u
mm
D
4.5
u
mm
W
WEIGHT
0.177 kg
Previews
3D
Dimension
2D
Download CAD models