??
Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
MM Series - Housed Spring Loaded - Ball Transfer Units
Bill of material
MM22
PART
MM22
u
MAT
Material
SL
SUPORTS LOAD kg
70
u
kg
DF
DEFLECTION mm
4.5
u
mm
LOADMD
LOAD AT MAX DEFLECTION
90
u
kg
BALL
22
u
mm
A
39.0
u
mm
B
58.0
u
mm
C
50
u
mm
D
14.0
u
mm
E
53.5
u
mm
W
WEIGHT
0.37
u
kg
Previews
3D
Dimension
2D
Download CAD models