??
Catalog navigation
CAD model selection
Selectable products: 10
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
MSP Series - Bolt Fitting - Ball Transfer Units
Bill of material
MSP14
PART
MSP14
u
MAT
Material
LOAD
60 kg
BALL
15
u
mm
A
24
u
mm
B
32.5
u
mm
C
20.5
u
mm
D
3.9
u
mm
E
12.0
u
mm
F
M6 x 1.0
u
mm
W
WEIGHT
0.055 kg
Previews
3D
Dimension
2D
Download CAD models