??
Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
MV, MX & MW Series - Air Cargo Ball Units - Ball Transfer Units
Bill of material
MX30
PART
MX30
u
MAT
Material
LOAD
350
u
kg
BALL
30
u
mm
CLIP
A
45 mm
B
13.8 mm
C
5.5
u
mm
D
55
u
mm
E
36.8
u
mm
DC
DRAIN CHANNELS
7 holes
u
W
WEIGHT
0.355
u
kg
Previews
3D
Dimension
2D
Download CAD models