??
Catalog navigation
CAD model selection
Selectable products: 29
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
94 Series - External Spring Loaded - Ball Transfer Units
Bill of material
9430
PART
9430
u
MAT
Material
BALL
25
u
mm
PRELOAD
91
u
kg
MAXDA
MAX DEFLECTION ADVISED
7.7
u
LOADMD
LOAD AT MAX DEFLECTION
331
u
kg
A
50.8
u
mm
B
80.8
u
mm
C
95.3
u
mm
D
19.2
u
mm
E
38.1
u
mm
FH
FIXING HOLES (PCD)
3 x M6 (29)
u
G
6.4
u
mm
W
Weight
0.660 kg
Previews
3D
Dimension
2D
Download CAD models