??
Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
97 Series - Flange Socket Spring Loaded - Ball Transfer Units
Bill of material
9720
PART
9720
u
MAT
Material
SL
SUPORTS LOAD kg
91
u
kg
DF
DEFLECTION mm
4.8
u
mm
LOADMD
LOAD AT MAX DEFLECTION
188
u
kg
BALL
25
u
mm
A
50.8
u
mm
B
55.5
u
mm
C
6
u
mm
D
80
u
mm
E
(PCD)
65
u
mm
F
COUNTERSUNK
3 x 6.1
u
mm
Previews
3D
Dimension
2D
Download CAD models