??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Omnitrack
Description
OC 100 - PLASTIC CASTERS
Bill of material
OC 100
PART
MAXLOAD
80 kg
BALL
104 mm
A
143 mm
B
151.5 mm
C
29 mm
D
58 mm
E
25 mm
F
M12 x 1.75 mm
G
46 mm
W
WEIGHT
kg
Previews
3D
2D
Download CAD models