??
Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
OC 30 - PLASTIC CASTERS
Bill of material
OC 30
PART
OC 30
u
MAXLOAD
30 kg
BALL
35 mm
A
63.8 mm
B
53.5
u
mm
C
9.0
u
mm
D
25
u
mm
E
13
u
mm
W
WEIGHT
0.13
u
kg
Previews
3D
Dimension
2D
Download CAD models