??
Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Omnitrack
Description
OF - PLASTIC CASTERS
Bill of material
OF 35-55R
PART
OF 35-55
u
MAT1
Material 1
MAT2
Material 2
MAXLOAD
MAX LOAD
18
u
kg
A
BALL
35
u
mm
B
MIN-MAX
54-76
u
mm
C
92
u
mm
D
27.5
u
mm
THREAD
M14 x 1.5
Previews
3D
Dimension
2D
Download CAD models