??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Omnitrack
Description
OC 35 - PLASTIC CASTERS
Bill of material
OC 35
PART
OC 35
MAXLOAD
30 kg
BALL
35 mm
A
60 mm
B
60 mm
C
9.6 mm
D
44 mm
E
25 mm
F
M10 x 1.5 mm
W
WEIGHT
0.12 kg
Previews
3D
2D
Download CAD models