??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Omnitrack
Description
OC 50 - PLASTIC CASTERS
Bill of material
OC 50
PART
OC 50
MAXLOAD
60 kg
BALL
50 mm
A
75 mm
B
77 mm
C
17.8 mm
D
44 mm
E
25 mm
F
M10 x 1.5 mm
W
WEIGHT
0.21 kg
Previews
3D
2D
Download CAD models