??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Omnitrack
Description
OC 55 - PLASTIC CASTERS
Bill of material
OC 55
PART
MAXLOAD
60 kg
BALL
50 mm
A
76 mm
B
84 mm
C
14 mm
D
41.5 mm
E
15 mm
F
M10 x 1.5 mm
G
mm
W
WEIGHT
kg
Previews
3D
2D
Download CAD models